IESNA:LM-63-2002
[TEST]P955336
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39355
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7900.1 7904.3 7887.7 7852.3 7646.2 7431.8 7396.4 7567.1 7962.6 8489.3
9126.3 9859 10631.4 11195.5 11628.5 12057.3 12448.7 12683.9 12765.1 12677.7
12236.4 11443.2 10429.4 8822.3 6478.3 3772.1 2929 2679.2 2381.5 1940.2
1490.5 1157.4 868.1 543.3 310.2 124.9 0
7900.1 7866.8 7850.2 7827.3 7627.4 7408.9 7377.6 7531.7 7912.6 8456
9076.3 9784.1 10556.4 11139.3 11555.6 11992.8 12380 12629.8 12746.4 12642.3
12167.7 11391.2 10360.7 8685 6274.3 3653.4 2895.7 2654.2 2352.3 1906.9
1471.8 1142.9 826.4 522.5 301.8 120.7 0
7900.1 7889.7 7881.4 7858.5 7700.3 7490 7423.4 7550.4 7883.5 8393.5
8997.2 9675.9 10441.9 11116.4 11582.7 12015.7 12471.6 12781.8 12975.4 12958.7
12638.1 11926.2 10949.9 9430.2 7188.2 4250.9 2947.7 2677.1 2427.3 2081.7
1680 1249 924.3 603.7 328.9 149.9 0
7900.1 7881.4 7871 7889.7 7781.5 7600.4 7519.2 7583.7 7816.9 8224.9
8768.2 9374 10075.5 10833.3 11439.1 11920 12382.1 12783.9 13023.3 13135.7
13010.8 12573.6 11795 10429.4 8372.7 5356.3 3033.1 2516.8 2289.9 2019.3
1732 1438.5 1113.7 743.2 424.7 189.4 0
7900.1 7891.8 7898.1 7939.7 7918.9 7823.1 7704.5 7692 7798.1 8041.7
8416.4 8899.4 9478.1 10144.2 10870.8 11543.2 12065.7 12519.5 12921.3 13216.9
13300.1 13116.9 12661 11917.9 10464.8 7887.7 4390.4 2227.4 1752.8 1475.9
1203.2 970.1 755.7 532.9 289.4 106.2 0
7900.1 7904.3 7927.2 7983.4 8037.5 8037.5 7981.3 7929.3 7937.6 8039.6
8241.5 8558 8984.7 9488.5 10052.6 10768.8 11530.7 12173.9 12546.5 12721.4
12835.9 12892.1 12873.4 12850.5 12627.7 11316.3 8472.6 4719.3 2146.3 1378.1
1084.6 841 614.1 422.6 243.6 89.5 0
7900.1 7908.5 7952.2 8018.8 8114.6 8199.9 8258.2 8304 8299.8 8378.9
8512.2 8716.2 8999.3 9324 9721.7 10206.7 10758.3 11364.1 11909.5 12361.3
12817.2 13329.3 13841.4 14374.3 15034.2 15404.8 14261.9 11282.9 7290.2 3661.8
1757 1080.4 732.8 476.7 272.7 95.8 0
7900.1 7914.7 7975.1 8070.8 8174.9 8279 8403.9 8545.5 8716.2 8934.8
9213.7 9534.3 9879.9 10262.9 10718.8 11276.7 11907.5 12602.8 13360.5 14180.7
15127.9 16162.5 17319.9 18471.1 19761.8 21262.7 22726.2 23096.7 21751.9 18556.5
13793.5 8749.5 5102.3 2818.7 1244.9 299.8 0
7900.1 7935.5 8008.4 8118.7 8227 8324.8 8443.5 8605.8 8795.3 9082.6
9461.4 9896.5 10412.8 11049.8 11824.2 12783.9 13895.5 15182 16568.4 17984
19593.2 21121.2 22923.9 24755.9 26954.2 29115 31862.9 34806.4 37148.4 36902.7
32474.9 24472.7 15469.3 6199.4 1132.5 249.8 0
7900.1 7933.4 8023 8127 8235.3 8351.9 8474.7 8639.2 8836.9 9122.1
9471.8 9892.4 10389.9 11029 11822.1 12829.7 13982.9 15377.7 16918.2 18496.1
20153.2 21845.6 23658.8 25636.4 27747.3 29947.7 32445.7 35160.3 37812.4 38280.8
33863.4 24716.3 14022.5 3651.3 778.6 231.1 0
7900.1 7931.4 8002.1 8141.6 8256.1 8383.1 8487.2 8639.2 8847.3 9097.1
9399 9742.5 10133.8 10670.9 11376.6 12230.1 13262.7 14532.5 15979.3 17557.3
19143.5 20769.4 22449.3 24241.7 26198.5 28122 30126.7 31881.6 33216 32260.5
27803.5 19160.2 8339.4 1609.2 485 160.3 0
7900.1 7923 8018.8 8139.5 8249.9 8360.2 8464.3 8585 8753.6 8934.8
9149.2 9357.3 9565.5 9846.6 10258.7 10804.1 11459.9 12340.5 13377.2 14551.2
15829.4 17151.3 18450.3 19770.1 21142 22426.4 23715 24882.8 25130.6 22953.1
18508.6 12717.3 5427.1 1080.4 324.7 89.5 0
7900.1 7923 8002.1 8093.7 8185.3 8241.5 8297.8 8345.6 8389.3 8441.4
8458 8401.8 8295.7 8183.3 8104.2 8100 8212.4 8533 9053.4 9709.2
10485.6 11341.2 12203.1 13060.7 13893.4 14586.6 14998.8 15229.9 14642.8 12317.6
9032.6 5585.3 2227.4 632.8 233.2 58.3 0
7900.1 7893.9 7912.6 7939.7 7923 7812.7 7642 7386 7048.7 6603.2
6045.3 5395.8 4750.5 4211.3 3782.5 3428.6 3155.9 2981 2891.5 2870.7
2926.9 3039.3 3147.6 3253.7 3303.7 3222.5 2972.7 2575.1 1967.2 1396.8
1015.9 736.9 537.1 376.8 226.9 60.4 0
7900.1 7848.1 7783.6 7656.6 7427.6 7046.6 6536.6 5889.2 5164.8 4506.9
3967.8 3499.4 3066.4 2745.8 2570.9 2489.7 2433.5 2364.8 2292 2223.3
2142.1 2031.8 1902.7 1788.2 1677.9 1567.5 1459.3 1342.7 1205.3 1049.2
888.9 732.8 566.2 389.3 212.3 47.9 0
7900.1 7796.1 7606.6 7286 6786.4 6076.6 5298 4556.9 4011.5 3547.3
3151.7 2929 2799.9 2687.5 2570.9 2473.1 2421 2402.3 2366.9 2287.8
2173.3 2058.8 1942.2 1829.8 1707 1586.3 1463.5 1332.3 1205.3 1065.8
918 753.6 566.2 366.4 187.4 39.6 0
7900.1 7762.7 7444.2 6921.7 6155.7 5221 4429.9 3882.4 3445.3 3172.5
3043.5 2924.8 2799.9 2666.7 2543.9 2468.9 2446 2433.5 2404.4 2310.7
2094.2 1971.4 1861.1 1754.9 1657.1 1565.5 1453 1328.1 1194.9 1045
882.7 707.8 524.6 353.9 189.4 52 0
7900.1 7708.6 7265.2 6542.9 5552 4577.7 3955.3 3495.2 3245.4 3137.2
3001.8 2870.7 2781.2 2685.4 2554.3 2471 2433.5 2383.6 2162.9 2069.2
2038 2025.5 1990.1 1933.9 1848.6 1736.2 1577.9 1430.1 1267.8 1105.4
938.9 772.3 599.5 424.7 249.8 85.4 0
7900.1 7694.1 7152.8 6255.6 5129.4 4248.8 3693 3337 3230.8 3108
2958.1 2856.1 2791.6 2706.2 2550.1 2443.9 2360.7 2131.7 2052.6 2019.3
1992.2 1986 1961 1894.4 1779.9 1644.6 1498.8 1340.6 1176.2 1028.4
884.7 743.2 607.9 470.5 472.6 358.1 0
7900.1 7637.8 6994.6 5980.8 4808.8 4051 3534.8 3305.8 3228.8 3089.3
2945.6 2854 2799.9 2714.6 2531.4 2371.1 2160.8 1996.4 1944.3 1896.5
1865.2 1846.5 1761.1 1665.4 1557.1 1448.9 1321.9 1199.1 1063.8 926.4
797.3 664.1 539.2 649.5 582.9 195.7 0
7900.1 7621.2 6938.4 5883 4677.6 3892.8 3430.7 3293.3 3222.5 3087.2
2945.6 2860.3 2820.7 2741.6 2518.9 2283.7 2008.9 1894.4 1821.5 1763.2
1734.1 1669.5 1561.3 1461.4 1359.4 1244.9 1144.9 1045 938.9 843.1
795.2 628.7 522.5 722.4 333.1 83.3 0
7900.1 7648.3 6980 5895.4 4706.8 3944.9 3449.4 3301.6 3243.3 3110.1
2958.1 2876.9 2835.3 2764.5 2548 2285.7 2004.7 1890.2 1813.2 1752.8
1719.5 1657.1 1550.9 1457.2 1353.1 1242.8 1132.5 1032.5 934.7 818.1
716.1 589.1 522.5 724.4 287.3 70.8 0
